Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 366 367 368 369 370 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9136WICRDUM N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
2MMC9136WICRDUM N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
3MM9136WICRDUM N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
3MMC9136WICRDUM N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
2MM9136WICRTUM N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
2MMC9136WICRTUM N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
3MM9136WICRTUM N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
3MMC9136WICRTUM N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
2MM9136WICRQUM N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
2MMC9136WICRQUM N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
3MM9136WICRQUM N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
3MMC9136WICRQUM N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
2MM9136WICRSUL N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
2MMC9136WICRSUL N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
3MM9136WICRSUL N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
3MMC9136WICRSUL N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
2MM9136WICRDUL N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
2MMC9136WICRDUL N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
3MM9136WICRDUL N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
3MMC9136WICRDUL N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
2MM9136WICRTUL N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
2MMC9136WICRTUL N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A
3MM9136WICRTUL N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A
3MMC9136WICRTUL N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A
2MM9136WICRQUL N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A
Unit of Measure
« 366 367 368 369 370 »