Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MV202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
3MVC202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
2MM202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MMC202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MMC202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
3MM202WICRSUL N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
2MV202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MVC202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MV202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
3MVC202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
2MM202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MMC202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MMC202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
3MM202WICRDUL N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
2MV202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MVC202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MV202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
3MVC202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
2MM202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MMC202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MMC202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
3MM202WICRTUL N/A Triplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 33 mm1.2993 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
2MV202WICRQUL N/A Quadruplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 44 mm1.7324 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MVC202WICRQUL N/A Quadruplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 44 mm1.7324 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
Unit of Measure
« 36 37 38 39 40 »