Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MVC202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 2MM202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MMC202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MMC202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 3MM202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MMC202WI DUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 3MM202WI SUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MM202WI SUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MM202WI DUM | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MM202WI DUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 2MM202WI SUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MM302WICRSUH | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRSUH | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRSUH | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRSUH | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRDUH | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRDUH | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRDUH | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRDUH | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRTUH | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRTUH | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRTUH | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRTUH | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|