Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|
| 2MVC9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2500 N560 lbf | N/A 4970 N1120 lbf | N/A Ceramic |
N/A
|
| 3MV9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2680 N600 lbf | N/A 4740 N1070 lbf | N/A STEEL |
N/A
|
| 3MVC9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2380 N540 lbf | N/A 4740 N1070 lbf | N/A Ceramic |
N/A
|
| 2MM9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|
| 2MMC9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2500 N560 lbf | N/A 4970 N1120 lbf | N/A Ceramic |
N/A
|
| 3MM9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2680 N600 lbf | N/A 4740 N1070 lbf | N/A STEEL |
N/A
|
| 3MMC9303WICRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2380 N540 lbf | N/A 4740 N1070 lbf | N/A Ceramic |
N/A
|
| 2MV9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|
| 2MVC9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2500 N560 lbf | N/A 4970 N1120 lbf | N/A Ceramic |
N/A
|
| 3MV9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2680 N600 lbf | N/A 4740 N1070 lbf | N/A STEEL |
N/A
|
| 3MVC9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2380 N540 lbf | N/A 4740 N1070 lbf | N/A Ceramic |
N/A
|
| 2MM9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|
| 2MMC9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2500 N560 lbf | N/A 4970 N1120 lbf | N/A Ceramic |
N/A
|
| 3MM9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2680 N600 lbf | N/A 4740 N1070 lbf | N/A STEEL |
N/A
|
| 3MMC9303WICRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2380 N540 lbf | N/A 4740 N1070 lbf | N/A Ceramic |
N/A
|
| 2MV9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|
| 2MVC9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2500 N560 lbf | N/A 4970 N1120 lbf | N/A Ceramic |
N/A
|
| 3MV9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2680 N600 lbf | N/A 4740 N1070 lbf | N/A STEEL |
N/A
|
| 3MVC9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2380 N540 lbf | N/A 4740 N1070 lbf | N/A Ceramic |
N/A
|
| 2MM9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|
| 2MMC9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2500 N560 lbf | N/A 4970 N1120 lbf | N/A Ceramic |
N/A
|
| 3MM9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2680 N600 lbf | N/A 4740 N1070 lbf | N/A STEEL |
N/A
|
| 3MMC9303WICRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2380 N540 lbf | N/A 4740 N1070 lbf | N/A Ceramic |
N/A
|
| 2MV9303WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2800 N630 lbf | N/A 4970 N1120 lbf | N/A STEEL |
N/A
|