Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A
3MV9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
3MVC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A
2MM9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A
2MMC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A
3MM9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
3MMC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A
3MM9303WI TUM N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
3MM9303WI DUM N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
2MV9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MVC9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MV9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MVC9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MM9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MMC9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MM9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MMC9103WICRSUH N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MV9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MVC9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MV9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MVC9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MM9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MMC9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MM9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MMC9103WICRDUH N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
Unit of Measure
« 41 42 43 44 45 »