Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MVC9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MM9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MMC9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MM9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MMC9103WICRSUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MV9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MVC9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MV9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MVC9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MM9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MMC9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MM9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MMC9103WICRDUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MV9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MVC9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MV9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MVC9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MM9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MMC9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MM9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MMC9103WICRTUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MV9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MVC9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MV9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|