Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM303WICRTUL | N/A Triplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 7100 N1600 lbf | N/A 16400 N3690 lbf | N/A STEEL |
N/A
|
| 3MMC303WICRTUL | N/A Triplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 6300 N1420 lbf | N/A 16400 N3690 lbf | N/A Ceramic |
N/A
|
| 2MM303WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 7280 N1630 lbf | N/A 16900 N3790 lbf | N/A STEEL |
N/A
|
| 2MMC303WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 6480 N1460 lbf | N/A 16900 N3790 lbf | N/A Ceramic |
N/A
|
| 3MM303WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7100 N1600 lbf | N/A 16400 N3690 lbf | N/A STEEL |
N/A
|
| 3MMC303WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 6300 N1420 lbf | N/A 16400 N3690 lbf | N/A Ceramic |
N/A
|
| 2MV9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MVC9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A
|
| 3MV9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 3MVC9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A
|
| 2MM9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MMC9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A
|
| 3MM9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 3MMC9304WICRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A
|
| 2MV9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MVC9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A
|
| 3MV9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 3MVC9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A
|
| 2MM9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MMC9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A
|
| 3MM9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 3MMC9304WICRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A
|
| 2MV9304WICRTUH | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MVC9304WICRTUH | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A
|
| 3MV9304WICRTUH | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|