Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9100WICRQUH N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MM9100WICRQUH N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MMC9100WICRQUH N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MV9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MVC9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MV9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MVC9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MM9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MMC9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MM9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MMC9100WICRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MV9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MVC9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MV9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MVC9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MM9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MMC9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MM9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MMC9100WICRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MV9100WICRTUM N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MVC9100WICRTUM N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
3MV9100WICRTUM N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A
3MVC9100WICRTUM N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A
2MM9100WICRTUM N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A
2MMC9100WICRTUM N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A
Unit of Measure
« 6 7 8 9 10 »