Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9104WICRSUL | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MV9104WICRSUL | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MVC9104WICRSUL | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MV9104WICRSUL | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MVC9104WICRSUL | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MM9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MMC9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MM9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MMC9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MV9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MVC9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MV9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MVC9104WICRDUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MM9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MMC9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MM9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MMC9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MV9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MVC9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MV9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MVC9104WICRTUL | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MM9104WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MMC9104WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MM9104WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MMC9104WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|