Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MMC204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 3MM204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MV204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 3MV204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MVC204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MVC204WICRDUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 2MM204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 2MMC204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MMC204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 3MM204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MV204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 3MV204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MVC204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MVC204WICRTUM | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 2MM204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 2MMC204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MMC204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 3MM204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MV204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 3MV204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MVC204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MVC204WICRQUM | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 2MM204WICRSUL | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 2MMC204WICRSUL | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|