Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM204WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MV204WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 3MV204WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MVC204WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 7160 N1610 lbf | N/A 16100 N3620 lbf | N/A Ceramic |
N/A
|
| 3MVC204WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 6900 N1550 lbf | N/A 15500 N3490 lbf | N/A Ceramic |
N/A
|
| 3MM204WI DUM | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 7700 N1730 lbf | N/A 15500 N3490 lbf | N/A STEEL |
N/A
|
| 2MM204WICRDULFS934 | N/A Duplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 2MM204WI TUL | N/A Triplex | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 2MM204WI SUL | N/A Single | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 8100 N1810 lbf | N/A 16100 N3620 lbf | N/A STEEL |
N/A
|
| 2MM304WICRSUH | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A
|
| 2MMC304WICRSUH | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A
|
| 3MM304WICRSUH | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A
|
| 3MMC304WICRSUH | N/A Single | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A
|
| 2MM304WICRDUH | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A
|
| 2MMC304WICRDUH | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A
|
| 3MM304WICRDUH | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A
|
| 3MMC304WICRDUH | N/A Duplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A
|
| 2MM304WICRTUH | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A
|
| 2MMC304WICRTUH | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A
|
| 3MM304WICRTUH | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A
|
| 3MMC304WICRTUH | N/A Triplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A
|
| 2MM304WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 10000 N2200 lbf | N/A 21500 N4840 lbf | N/A STEEL |
N/A
|
| 2MMC304WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 8900 N2000 lbf | N/A 21500 N4840 lbf | N/A Ceramic |
N/A
|
| 3MM304WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 9650 N2160 lbf | N/A 20900 N4700 lbf | N/A STEEL |
N/A
|
| 3MMC304WICRQUH | N/A Quadruplex | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 8590 N1930 lbf | N/A 20900 N4700 lbf | N/A Ceramic |
N/A
|