Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|
| 2MVC9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A
|
| 3MV9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A
|
| 3MVC9105WICRDUH | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A
|
| 2MM9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|
| 2MMC9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A
|
| 3MM9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A
|
| 3MMC9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A
|
| 2MV9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|
| 2MVC9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A
|
| 3MV9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A
|
| 3MVC9105WICRTUH | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A
|
| 2MM9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|
| 2MMC9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A
|
| 3MM9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A
|
| 3MMC9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A
|
| 2MV9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|
| 2MVC9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A
|
| 3MV9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A
|
| 3MVC9105WICRQUH | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A
|
| 2MM9105WICRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|
| 2MMC9105WICRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6590 N1480 lbf | N/A 12900 N2910 lbf | N/A Ceramic |
N/A
|
| 3MM9105WICRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 7100 N1590 lbf | N/A 12300 N2770 lbf | N/A STEEL |
N/A
|
| 3MMC9105WICRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 6320 N1410 lbf | N/A 12300 N2770 lbf | N/A Ceramic |
N/A
|
| 2MV9105WICRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 7400 N1660 lbf | N/A 12900 N2910 lbf | N/A STEEL |
N/A
|