Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MMC200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
3MM200WICRSUH N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
2MV200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MVC200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MV200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MVC200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
2MM200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MMC200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MMC200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
3MM200WICRDUH N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
2MV200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MVC200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MV200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MVC200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
2MM200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MMC200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MMC200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
3MM200WICRTUH N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
2MV200WICRQUH N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MVC200WICRQUH N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MV200WICRQUH N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MVC200WICRQUH N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
2MM200WICRQUH N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MMC200WICRQUH N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
Unit of Measure
« 6 7 8 9 10 »