Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9307WICRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MV9307WICRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MVC9307WICRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MV9307WICRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MVC9307WICRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MM9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MMC9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MM9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MMC9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MV9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MVC9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MV9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MVC9307WICRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MM9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MMC9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MM9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MMC9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MV9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MVC9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MV9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MVC9307WICRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|
| 2MM9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 9020 N2030 lbf | N/A 12600 N2830 lbf | N/A STEEL |
N/A
|
| 2MMC9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 8020 N1800 lbf | N/A 12600 N2830 lbf | N/A Ceramic |
N/A
|
| 3MM9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 8530 N1920 lbf | N/A 11600 N2680 lbf | N/A STEEL |
N/A
|
| 3MMC9307WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 7590 N1710 lbf | N/A 11600 N2680 lbf | N/A Ceramic |
N/A
|