Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|
| 2MV9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 3MV9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A
|
| 2MVC9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A
|
| 3MVC9107WICRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|
| 2MM9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MMC9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A
|
| 3MM9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A
|
| 3MMC9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|
| 2MV9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 3MV9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A
|
| 2MVC9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A
|
| 3MVC9107WICRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|
| 2MM9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MMC9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A
|
| 3MM9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A
|
| 3MMC9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|
| 2MV9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 3MV9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A
|
| 2MVC9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A
|
| 3MVC9107WICRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|
| 2MM9107WICRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MMC9107WICRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 12190 N2730 lbf | N/A 21200 N4760 lbf | N/A Ceramic |
N/A
|
| 3MM9107WICRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 13000 N2930 lbf | N/A 20200 N4540 lbf | N/A STEEL |
N/A
|
| 3MMC9107WICRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 11570 N2610 lbf | N/A 20200 N4540 lbf | N/A Ceramic |
N/A
|