Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9107WI TUL | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MM9107WI SULFS545 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MM9107WI DULFS934 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MM9107WI DULFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MM9107WI DUHFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 13700 N3070 lbf | N/A 21200 N4760 lbf | N/A STEEL |
N/A
|
| 2MM207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MMC207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 17800 N4000 lbf | N/A 33700 N7580 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MM207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 2MV207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 3MV207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 2MVC207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 17800 N4000 lbf | N/A 33700 N7580 lbf | N/A Ceramic |
N/A
|
| 3MVC207WICRSUH | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 2MM207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MMC207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 17800 N4000 lbf | N/A 33700 N7580 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MM207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 2MV207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 3MV207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 2MVC207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 17800 N4000 lbf | N/A 33700 N7580 lbf | N/A Ceramic |
N/A
|
| 3MVC207WICRDUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 2MM207WICRTUH | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MMC207WICRTUH | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 15 º | N/A 17800 N4000 lbf | N/A 33700 N7580 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRTUH | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MM207WICRTUH | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|