Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV207WICRDUM N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2MVC207WICRDUM N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
3MVC207WICRDUM N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
2MM207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
2MMC207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
3MMC207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
3MM207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2MV207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
3MV207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2MVC207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
3MVC207WICRTUM N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
2MM207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
2MMC207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
3MMC207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
3MM207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2MV207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
3MV207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2MVC207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
3MVC207WICRQUM N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
2MM207WICRSUL N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
2MMC207WICRSUL N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A
3MMC207WICRSUL N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A
3MM207WICRSUL N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
2MV207WICRSUL N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A
3MV207WICRSUL N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A
Unit of Measure
« 106 107 108 109 110 »