Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC207WICRQUL | N/A Quadruplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRTUX | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRSUX | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRQUX | N/A Quadruplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MMC207WICRDUX | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 17000 N3820 lbf | N/A 32200 N7240 lbf | N/A Ceramic |
N/A
|
| 3MM207WICRTUX | N/A Triplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 51 mm2.0079 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 3MM207WICRSUX | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 3MM207WICRQUX | N/A Quadruplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 3MM207WICRDUX | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 3MM207WI SUM | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 25 º | N/A 19100 N4300 lbf | N/A 32200 N7240 lbf | N/A STEEL |
N/A
|
| 2MM207WI SUM | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MM207WI SUL | N/A Single | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MM207WI DUM | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MM207WI DUH | N/A Duplex | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 20000 N4490 lbf | N/A 33700 N7580 lbf | N/A STEEL |
N/A
|
| 2MM307WICRSUH | N/A Single | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 25600 N5770 lbf | N/A 46200 N10400 lbf | N/A STEEL |
N/A
|
| 2MMC307WICRSUH | N/A Single | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 22800 N5130 lbf | N/A 46200 N10400 lbf | N/A Ceramic |
N/A
|
| 3MM307WICRSUH | N/A Single | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 24700 N5600 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| 3MMC307WICRSUH | N/A Single | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 22000 N4940 lbf | N/A 44500 N10000 lbf | N/A Ceramic |
N/A
|
| 2MM307WICRDUH | N/A Duplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 25600 N5770 lbf | N/A 46200 N10400 lbf | N/A STEEL |
N/A
|
| 2MMC307WICRDUH | N/A Duplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 22800 N5130 lbf | N/A 46200 N10400 lbf | N/A Ceramic |
N/A
|
| 3MM307WICRDUH | N/A Duplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 24700 N5600 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|
| 3MMC307WICRDUH | N/A Duplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 22000 N4940 lbf | N/A 44500 N10000 lbf | N/A Ceramic |
N/A
|
| 2MM307WICRTUH | N/A Triplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 25600 N5770 lbf | N/A 46200 N10400 lbf | N/A STEEL |
N/A
|
| 2MMC307WICRTUH | N/A Triplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 22800 N5130 lbf | N/A 46200 N10400 lbf | N/A Ceramic |
N/A
|
| 3MM307WICRTUH | N/A Triplex | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 25 º | N/A 24700 N5600 lbf | N/A 44500 N10000 lbf | N/A STEEL |
N/A
|