Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC307WICRTUH N/A Triplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
2MM307WICRQUH N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 15 º N/A 25600 N5770 lbf N/A 46200 N10400 lbf N/A STEEL N/A
2MMC307WICRQUH N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 15 º N/A 22800 N5130 lbf N/A 46200 N10400 lbf N/A Ceramic N/A
3MM307WICRQUH N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 25 º N/A 24700 N5600 lbf N/A 44500 N10000 lbf N/A STEEL N/A
3MMC307WICRQUH N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
2MM307WICRSUM N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 15 º N/A 25600 N5770 lbf N/A 46200 N10400 lbf N/A STEEL N/A
2MMC307WICRSUM N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 15 º N/A 22800 N5130 lbf N/A 46200 N10400 lbf N/A Ceramic N/A
3MM307WICRSUM N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 25 º N/A 24700 N5600 lbf N/A 44500 N10000 lbf N/A STEEL N/A
3MMC307WICRSUM N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
2MM307WICRDUM N/A Duplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 15 º N/A 25600 N5770 lbf N/A 46200 N10400 lbf N/A STEEL N/A
2MMC307WICRDUM N/A Duplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 15 º N/A 22800 N5130 lbf N/A 46200 N10400 lbf N/A Ceramic N/A
3MM307WICRDUM N/A Duplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 25 º N/A 24700 N5600 lbf N/A 44500 N10000 lbf N/A STEEL N/A
3MMC307WICRDUM N/A Duplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 42 mm1.6536 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
2MM307WICRTUM N/A Triplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 15 º N/A 25600 N5770 lbf N/A 46200 N10400 lbf N/A STEEL N/A
2MMC307WICRTUM N/A Triplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 15 º N/A 22800 N5130 lbf N/A 46200 N10400 lbf N/A Ceramic N/A
3MM307WICRTUM N/A Triplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 25 º N/A 24700 N5600 lbf N/A 44500 N10000 lbf N/A STEEL N/A
3MMC307WICRTUM N/A Triplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 63 mm2.4804 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
2MM307WICRQUM N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 15 º N/A 25600 N5770 lbf N/A 46200 N10400 lbf N/A STEEL N/A
2MMC307WICRQUM N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 15 º N/A 22800 N5130 lbf N/A 46200 N10400 lbf N/A Ceramic N/A
3MM307WICRQUM N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 25 º N/A 24700 N5600 lbf N/A 44500 N10000 lbf N/A STEEL N/A
3MMC307WICRQUM N/A Quadruplex N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 84 mm3.3072 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
2MM307WICRSUL N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 15 º N/A 25600 N5770 lbf N/A 46200 N10400 lbf N/A STEEL N/A
2MMC307WICRSUL N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 15 º N/A 22800 N5130 lbf N/A 46200 N10400 lbf N/A Ceramic N/A
3MM307WICRSUL N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 25 º N/A 24700 N5600 lbf N/A 44500 N10000 lbf N/A STEEL N/A
3MMC307WICRSUL N/A Single N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 25 º N/A 22000 N4940 lbf N/A 44500 N10000 lbf N/A Ceramic N/A
Unit of Measure
« 111 112 113 114 115 »