Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9308WICRTUX N/A Triplex N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 11700 N2640 lbf N/A 16000 N3600 lbf N/A STEEL N/A
2MM9308WICRSUX N/A Single N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 11700 N2640 lbf N/A 16000 N3600 lbf N/A STEEL N/A
2MM9308WICRQUX N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 11700 N2640 lbf N/A 16000 N3600 lbf N/A STEEL N/A
2MM9308WICRDUX N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 11700 N2640 lbf N/A 16000 N3600 lbf N/A STEEL N/A
2MM9308WICRDULFS637 N/A Duplex N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 11700 N2640 lbf N/A 16000 N3600 lbf N/A STEEL N/A
2MM9308WI QUL N/A Quadruplex N/A 40 mm N/A 62 mm2.4409 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 11700 N2640 lbf N/A 16000 N3600 lbf N/A STEEL N/A
2MM9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
2MMC9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MM9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
3MMC9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MV9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
3MV9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
2MVC9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MVC9108WICRSUH N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MM9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
2MMC9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MM9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
3MMC9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MV9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
3MV9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
2MVC9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MVC9108WICRDUH N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MM9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
2MMC9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MM9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
Unit of Measure
« 116 117 118 119 120 »