Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MV9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
3MV9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
2MVC9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MVC9108WICRTUH N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MM9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
2MMC9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MM9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
3MMC9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MV9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
3MV9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
2MVC9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MVC9108WICRQUH N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MM9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
2MMC9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MM9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
3MMC9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MV9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
3MV9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
2MVC9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MVC9108WICRSUM N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
2MM9108WICRDUM N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A
2MMC9108WICRDUM N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A
3MM9108WICRDUM N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A
3MMC9108WICRDUM N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A
Unit of Measure
« 116 117 118 119 120 »