Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MVC200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MV200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MVC200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
2MM200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MMC200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MMC200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
3MM200WICRTUL N/A Triplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
2MV200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MVC200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MV200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MVC200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
2MM200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MMC200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A
3MMC200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A
3MM200WICRQUL N/A Quadruplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MM200WI SUL N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
3MM200WI DUM N/A Duplex N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A
2MM200WI SUL N/A Single N/A 10 mm N/A 30 mm1.1811 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A
2MV9301WICRSUH N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MVC9301WICRSUH N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MV9301WICRSUH N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MVC9301WICRSUH N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MM9301WICRSUH N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MMC9301WICRSUH N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
Unit of Measure
« 11 12 13 14 15 »