Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9108WICRQUL | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 13260 N2990 lbf | N/A 21900 N4920 lbf | N/A Ceramic |
N/A
|
| 3MVC9108WICRQUL | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 12640 N2840 lbf | N/A 20800 N4670 lbf | N/A Ceramic |
N/A
|
| 3MM9108WI SUM | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 14200 N3190 lbf | N/A 20800 N4670 lbf | N/A STEEL |
N/A
|
| 3MM9108WI SUL | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 14200 N3190 lbf | N/A 20800 N4670 lbf | N/A STEEL |
N/A
|
| 3MM9108WI QULFS934 | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 14200 N3190 lbf | N/A 20800 N4670 lbf | N/A STEEL |
N/A
|
| 3MM9108WI QULFS637 | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 14200 N3190 lbf | N/A 20800 N4670 lbf | N/A STEEL |
N/A
|
| 3MM9108WI QUL | N/A Quadruplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 14200 N3190 lbf | N/A 20800 N4670 lbf | N/A STEEL |
N/A
|
| 2MMC9108WIDULFS637 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 13260 N2990 lbf | N/A 21900 N4920 lbf | N/A Ceramic |
N/A
|
| 2MM9108WI TUL | N/A Triplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 14900 N3360 lbf | N/A 21900 N4920 lbf | N/A STEEL |
N/A
|
| 2MM9108WI SUL | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 14900 N3360 lbf | N/A 21900 N4920 lbf | N/A STEEL |
N/A
|
| 2MM9108WI DULFS934 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 14900 N3360 lbf | N/A 21900 N4920 lbf | N/A STEEL |
N/A
|
| 2MM9108WI DULFS637 | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 14900 N3360 lbf | N/A 21900 N4920 lbf | N/A STEEL |
N/A
|
| 2MM9108WI DUL | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 14900 N3360 lbf | N/A 21900 N4920 lbf | N/A STEEL |
N/A
|
| 2MM208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 2MMC208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MMC208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 3MM208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MV208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 3MV208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MVC208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MVC208WICRSUH | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 2MM208WICRDUH | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 2MMC208WICRDUH | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MMC208WICRDUH | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 3MM208WICRDUH | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|