Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC208WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MVC208WICRQUM | N/A Quadruplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 2MM208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 2MMC208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MMC208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 3MM208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MV208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 3MV208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MVC208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MVC208WICRSUL | N/A Single | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 2MM208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 2MMC208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MMC208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 3MM208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MV208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 3MV208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MVC208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MVC208WICRDUL | N/A Duplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 2MM208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 2MMC208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|
| 3MMC208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 20200 N4550 lbf | N/A 38700 N8690 lbf | N/A Ceramic |
N/A
|
| 3MM208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MV208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 23800 N5340 lbf | N/A 40400 N9070 lbf | N/A STEEL |
N/A
|
| 3MV208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 22700 N5110 lbf | N/A 38700 N8690 lbf | N/A STEEL |
N/A
|
| 2MVC208WICRTUL | N/A Triplex | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 21100 N4750 lbf | N/A 40400 N9070 lbf | N/A Ceramic |
N/A
|