Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9309WICRTUM N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
3MV9309WICRTUM N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A
3MVC9309WICRTUM N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 11100 N2500 lbf N/A 15900 N3560 lbf N/A Ceramic N/A
2MM9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A
2MMC9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
3MM9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A
3MMC9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 11100 N2500 lbf N/A 15900 N3560 lbf N/A Ceramic N/A
2MV9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A
2MVC9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
3MV9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A
3MVC9309WICRQUM N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 11100 N2500 lbf N/A 15900 N3560 lbf N/A Ceramic N/A
2MM9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A
2MMC9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
3MM9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A
3MMC9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 11100 N2500 lbf N/A 15900 N3560 lbf N/A Ceramic N/A
2MV9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A
2MVC9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
3MV9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A
3MVC9309WICRSUL N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 11100 N2500 lbf N/A 15900 N3560 lbf N/A Ceramic N/A
2MM9309WICRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A
2MMC9309WICRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
3MM9309WICRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A
3MMC9309WICRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 11100 N2500 lbf N/A 15900 N3560 lbf N/A Ceramic N/A
2MV9309WICRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A
2MVC9309WICRDUL N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A
Unit of Measure
« 126 127 128 129 130 »