Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9109WICRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
3MMC9109WICRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MV9109WICRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
3MV9109WICRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
2MVC9109WICRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MVC9109WICRSUM N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MM9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MMC9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MM9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
3MMC9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MV9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
3MV9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
2MVC9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MVC9109WICRDUM N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MM9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MMC9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MM9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
3MMC9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MV9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
3MV9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
2MVC9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MVC9109WICRTUM N/A Triplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A
2MM9109WICRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A
2MMC9109WICRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A
3MM9109WICRQUM N/A Quadruplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A
Unit of Measure
« 131 132 133 134 135 »