Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MMC209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
3MM209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MV209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
3MV209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MVC209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MVC209WICRQUM N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
2MM209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MMC209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MMC209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
3MM209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MV209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
3MV209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MVC209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MVC209WICRSUL N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
2MM209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MMC209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MMC209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
3MM209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MV209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
3MV209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A
2MVC209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MVC209WICRDUL N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A
2MM209WICRTUL N/A Triplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MMC209WICRTUL N/A Triplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
Unit of Measure
« 136 137 138 139 140 »