Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9301WICRQUH N/A Quadruplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 24 mm0.9448 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MV9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MVC9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MV9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MVC9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MM9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MMC9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MM9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MMC9301WICRSUM N/A Single N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 6 mm0.2362 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MV9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MVC9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MV9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MVC9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MM9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MMC9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MM9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MMC9301WICRDUM N/A Duplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 12 mm0.4724 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MV9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MVC9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MV9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MVC9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
2MM9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A
2MMC9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 15 º N/A 1640 N370 lbf N/A 3690 N830 lbf N/A Ceramic N/A
3MM9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1770 N400 lbf N/A 3550 N800 lbf N/A STEEL N/A
3MMC9301WICRTUM N/A Triplex N/A 12 mm N/A 24 mm0.9449 in N/A 6 mm0.2362 in N/A 18 mm0.7086 in N/A 25 º N/A 1580 N350 lbf N/A 3550 N800 lbf N/A Ceramic N/A
Unit of Measure
« 11 12 13 14 15 »