Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC209WICRTUX | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MMC209WICRSUX | N/A Single | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MMC209WICRQUX | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MMC209WICRDUX | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 25600 N5760 lbf | N/A 45200 N10200 lbf | N/A Ceramic |
N/A
|
| 2MM209WICRTUX | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WICRSUX | N/A Single | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WICRQUX | N/A Quadruplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 76 mm2.992 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WICRDUX | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI TUM | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI TUL | N/A Triplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 57 mm2.244 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI SUM | N/A Single | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI SUL | N/A Single | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 19 mm0.7480 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI DUMFS637 | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI DULFS934 | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI DULFS637 | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI DUL | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM209WI DUH | N/A Duplex | N/A 45 mm | N/A 85 mm3.3465 in | N/A 19 mm0.7480 in | N/A 38 mm1.496 in | N/A 15 º | N/A 28800 N6470 lbf | N/A 45200 N10200 lbf | N/A STEEL |
N/A
|
| 2MM309WICRSUH | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC309WICRSUH | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM309WICRSUH | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 3MMC309WICRSUH | N/A Single | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A
|
| 2MM309WICRDUH | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 38700 N8650 lbf | N/A 66500 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC309WICRDUH | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 34500 N7750 lbf | N/A 66500 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM309WICRDUH | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 37400 N8500 lbf | N/A 64100 N14400 lbf | N/A STEEL |
N/A
|
| 3MMC309WICRDUH | N/A Duplex | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 33300 N7480 lbf | N/A 64100 N14400 lbf | N/A Ceramic |
N/A
|