Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC309WICRSUL N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRSUL N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRSUL N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRDUL N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRDUL N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRDUL N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRDUL N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRTUL N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRTUL N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRTUL N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRTUL N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
2MM309WICRQUL N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A
2MMC309WICRQUL N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A
3MM309WICRQUL N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
3MMC309WICRQUL N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A
3MM309WI DUL N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A
2MM9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MMC9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MM9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MMC9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MV9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MVC9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 13000 N2930 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MV9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 13800 N3100 lbf N/A 16600 N3730 lbf N/A STEEL N/A
3MVC9310WICRSUH N/A Single N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 12300 N2760 lbf N/A 16600 N3730 lbf N/A Ceramic N/A
2MM9310WICRDUH N/A Duplex N/A 50 mm N/A 72 mm2.8346 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 14600 N3290 lbf N/A 17600 N3950 lbf N/A STEEL N/A
Unit of Measure
« 141 142 143 144 145 »