Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9110WICRSUM | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|
| 2MM9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 20800 N4670 lbf | N/A 27900 N6270 lbf | N/A STEEL |
N/A
|
| 2MMC9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 18510 N4160 lbf | N/A 27900 N6270 lbf | N/A Ceramic |
N/A
|
| 3MM9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 19700 N4430 lbf | N/A 26300 N5910 lbf | N/A STEEL |
N/A
|
| 3MMC9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|
| 2MV9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 20800 N4670 lbf | N/A 27900 N6270 lbf | N/A STEEL |
N/A
|
| 3MV9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 19700 N4430 lbf | N/A 26300 N5910 lbf | N/A STEEL |
N/A
|
| 2MVC9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 18510 N4160 lbf | N/A 27900 N6270 lbf | N/A Ceramic |
N/A
|
| 3MVC9110WICRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|
| 2MM9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 20800 N4670 lbf | N/A 27900 N6270 lbf | N/A STEEL |
N/A
|
| 2MMC9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 18510 N4160 lbf | N/A 27900 N6270 lbf | N/A Ceramic |
N/A
|
| 3MM9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 19700 N4430 lbf | N/A 26300 N5910 lbf | N/A STEEL |
N/A
|
| 3MMC9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|
| 2MV9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 20800 N4670 lbf | N/A 27900 N6270 lbf | N/A STEEL |
N/A
|
| 3MV9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 19700 N4430 lbf | N/A 26300 N5910 lbf | N/A STEEL |
N/A
|
| 2MVC9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 18510 N4160 lbf | N/A 27900 N6270 lbf | N/A Ceramic |
N/A
|
| 3MVC9110WICRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|
| 2MM9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 20800 N4670 lbf | N/A 27900 N6270 lbf | N/A STEEL |
N/A
|
| 2MMC9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 18510 N4160 lbf | N/A 27900 N6270 lbf | N/A Ceramic |
N/A
|
| 3MM9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 19700 N4430 lbf | N/A 26300 N5910 lbf | N/A STEEL |
N/A
|
| 3MMC9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|
| 2MV9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 20800 N4670 lbf | N/A 27900 N6270 lbf | N/A STEEL |
N/A
|
| 3MV9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 19700 N4430 lbf | N/A 26300 N5910 lbf | N/A STEEL |
N/A
|
| 2MVC9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 18510 N4160 lbf | N/A 27900 N6270 lbf | N/A Ceramic |
N/A
|
| 3MVC9110WICRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 17530 N3950 lbf | N/A 26300 N5910 lbf | N/A Ceramic |
N/A
|