Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
2MMC9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A
3MM9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A
3MMC9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A
2MV9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
3MV9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A
2MVC9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A
3MVC9110WICRSUL N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A
2MM9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
2MMC9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A
3MM9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A
3MMC9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A
2MV9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
3MV9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A
2MVC9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A
3MVC9110WICRDUL N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A
2MM9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
2MMC9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A
3MM9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A
3MMC9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A
2MV9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
3MV9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A
2MVC9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A
3MVC9110WICRTUL N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A
2MM9110WICRQUL N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A
Unit of Measure
« 151 152 153 154 155 »