Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC210WICRDUM N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MM210WICRDUM N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MV210WICRDUM N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
3MV210WICRDUM N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MVC210WICRDUM N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
3MVC210WICRDUM N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
2MM210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
2MMC210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
3MMC210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MM210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MV210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
3MV210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MVC210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
3MVC210WICRTUM N/A Triplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
2MM210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
2MMC210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
3MMC210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
3MM210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MV210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
3MV210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 30200 N6800 lbf N/A 45200 N10200 lbf N/A STEEL N/A
2MVC210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
3MVC210WICRQUM N/A Quadruplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
2MM210WICRSUL N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A
2MMC210WICRSUL N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 28200 N6340 lbf N/A 47400 N10700 lbf N/A Ceramic N/A
3MMC210WICRSUL N/A Single N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 26900 N6050 lbf N/A 45200 N10200 lbf N/A Ceramic N/A
Unit of Measure
« 151 152 153 154 155 »