Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3690 N830 lbf | N/A Ceramic |
N/A
|
| 3MV9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1770 N400 lbf | N/A 3550 N800 lbf | N/A STEEL |
N/A
|
| 3MVC9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1580 N350 lbf | N/A 3550 N800 lbf | N/A Ceramic |
N/A
|
| 2MM9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 1840 N410 lbf | N/A 3690 N830 lbf | N/A STEEL |
N/A
|
| 2MMC9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3690 N830 lbf | N/A Ceramic |
N/A
|
| 3MM9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1770 N400 lbf | N/A 3550 N800 lbf | N/A STEEL |
N/A
|
| 3MMC9301WICRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1580 N350 lbf | N/A 3550 N800 lbf | N/A Ceramic |
N/A
|
| 2MV9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1840 N410 lbf | N/A 3690 N830 lbf | N/A STEEL |
N/A
|
| 2MVC9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3690 N830 lbf | N/A Ceramic |
N/A
|
| 3MV9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1770 N400 lbf | N/A 3550 N800 lbf | N/A STEEL |
N/A
|
| 3MVC9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1580 N350 lbf | N/A 3550 N800 lbf | N/A Ceramic |
N/A
|
| 2MM9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1840 N410 lbf | N/A 3690 N830 lbf | N/A STEEL |
N/A
|
| 2MMC9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3690 N830 lbf | N/A Ceramic |
N/A
|
| 3MM9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1770 N400 lbf | N/A 3550 N800 lbf | N/A STEEL |
N/A
|
| 3MMC9301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1580 N350 lbf | N/A 3550 N800 lbf | N/A Ceramic |
N/A
|
| 3MM9301WI DUL | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 1770 N400 lbf | N/A 3550 N800 lbf | N/A STEEL |
N/A
|
| 2MM9301WI DUM | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 1840 N410 lbf | N/A 3690 N830 lbf | N/A STEEL |
N/A
|
| 2MV9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A
|
| 2MVC9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A
|
| 3MV9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A
|
| 3MVC9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A
|
| 2MM9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2920 N650 lbf | N/A 6400 N1430 lbf | N/A STEEL |
N/A
|
| 2MMC9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2580 N580 lbf | N/A 6400 N1430 lbf | N/A Ceramic |
N/A
|
| 3MM9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2800 N630 lbf | N/A 6190 N1390 lbf | N/A STEEL |
N/A
|
| 3MMC9101WICRSUH | N/A Single | N/A 12 mm | N/A 28 mm1.1024 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2490 N560 lbf | N/A 6190 N1390 lbf | N/A Ceramic |
N/A
|