Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9311WICRDUL N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 18500 N4150 lbf N/A 21800 N4900 lbf N/A STEEL N/A
2MVC9311WICRDUL N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 16400 N3700 lbf N/A 21800 N4900 lbf N/A Ceramic N/A
3MV9311WICRDUL N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 17400 N3920 lbf N/A 20600 N4620 lbf N/A STEEL N/A
3MVC9311WICRDUL N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
2MM9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 18500 N4150 lbf N/A 21800 N4900 lbf N/A STEEL N/A
2MMC9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 16400 N3700 lbf N/A 21800 N4900 lbf N/A Ceramic N/A
3MM9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 17400 N3920 lbf N/A 20600 N4620 lbf N/A STEEL N/A
3MMC9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
2MV9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 18500 N4150 lbf N/A 21800 N4900 lbf N/A STEEL N/A
2MVC9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 16400 N3700 lbf N/A 21800 N4900 lbf N/A Ceramic N/A
3MV9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 17400 N3920 lbf N/A 20600 N4620 lbf N/A STEEL N/A
3MVC9311WICRTUL N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
2MM9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 18500 N4150 lbf N/A 21800 N4900 lbf N/A STEEL N/A
2MMC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 16400 N3700 lbf N/A 21800 N4900 lbf N/A Ceramic N/A
3MM9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 17400 N3920 lbf N/A 20600 N4620 lbf N/A STEEL N/A
3MMC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
2MV9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 18500 N4150 lbf N/A 21800 N4900 lbf N/A STEEL N/A
2MVC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 16400 N3700 lbf N/A 21800 N4900 lbf N/A Ceramic N/A
3MV9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 17400 N3920 lbf N/A 20600 N4620 lbf N/A STEEL N/A
3MVC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
3MMC9311WICRTUX N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
3MMC9311WICRSUX N/A Single N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
3MMC9311WICRQUX N/A Quadruplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
3MMC9311WICRDUX N/A Duplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 15500 N3490 lbf N/A 20600 N4620 lbf N/A Ceramic N/A
3MM9311WICRTUX N/A Triplex N/A 55 mm N/A 80 mm3.1496 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 17400 N3920 lbf N/A 20600 N4620 lbf N/A STEEL N/A
Unit of Measure
« 161 162 163 164 165 »