Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9111WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|
| 2MV9111WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 28600 N6420 lbf | N/A 37800 N8500 lbf | N/A STEEL |
N/A
|
| 2MVC9111WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 25400 N5720 lbf | N/A 37800 N8500 lbf | N/A Ceramic |
N/A
|
| 3MV9111WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 27200 N6110 lbf | N/A 35900 N8080 lbf | N/A STEEL |
N/A
|
| 3MVC9111WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|
| 2MM9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 28600 N6420 lbf | N/A 37800 N8500 lbf | N/A STEEL |
N/A
|
| 2MMC9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 25400 N5720 lbf | N/A 37800 N8500 lbf | N/A Ceramic |
N/A
|
| 3MM9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 27200 N6110 lbf | N/A 35900 N8080 lbf | N/A STEEL |
N/A
|
| 3MMC9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|
| 2MV9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 28600 N6420 lbf | N/A 37800 N8500 lbf | N/A STEEL |
N/A
|
| 2MVC9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 25400 N5720 lbf | N/A 37800 N8500 lbf | N/A Ceramic |
N/A
|
| 3MV9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 27200 N6110 lbf | N/A 35900 N8080 lbf | N/A STEEL |
N/A
|
| 3MVC9111WICRSUL | N/A Single | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|
| 2MM9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 28600 N6420 lbf | N/A 37800 N8500 lbf | N/A STEEL |
N/A
|
| 2MMC9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 25400 N5720 lbf | N/A 37800 N8500 lbf | N/A Ceramic |
N/A
|
| 3MM9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 27200 N6110 lbf | N/A 35900 N8080 lbf | N/A STEEL |
N/A
|
| 3MMC9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|
| 2MV9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 28600 N6420 lbf | N/A 37800 N8500 lbf | N/A STEEL |
N/A
|
| 2MVC9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 25400 N5720 lbf | N/A 37800 N8500 lbf | N/A Ceramic |
N/A
|
| 3MV9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 27200 N6110 lbf | N/A 35900 N8080 lbf | N/A STEEL |
N/A
|
| 3MVC9111WICRDUL | N/A Duplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|
| 2MM9111WICRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 28600 N6420 lbf | N/A 37800 N8500 lbf | N/A STEEL |
N/A
|
| 2MMC9111WICRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 25400 N5720 lbf | N/A 37800 N8500 lbf | N/A Ceramic |
N/A
|
| 3MM9111WICRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 27200 N6110 lbf | N/A 35900 N8080 lbf | N/A STEEL |
N/A
|
| 3MMC9111WICRTUL | N/A Triplex | N/A 55 mm | N/A 90 mm3.5433 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 24200 N5440 lbf | N/A 35900 N8080 lbf | N/A Ceramic |
N/A
|