Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MVC9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MV9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MVC9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MM9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MMC9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MM9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MMC9101WICRDUH N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 16 mm0.630 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MV9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MVC9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MV9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MVC9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MM9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MMC9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MM9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MMC9101WICRTUH N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 24 mm0.945 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MV9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MVC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MV9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MVC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MM9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
2MMC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 15 º N/A 2580 N580 lbf N/A 6400 N1430 lbf N/A Ceramic N/A
3MM9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2800 N630 lbf N/A 6190 N1390 lbf N/A STEEL N/A
3MMC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A 25 º N/A 2490 N560 lbf N/A 6190 N1390 lbf N/A Ceramic N/A
2MV9101WICRSUM N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 8 mm0.315 in N/A 15 º N/A 2920 N650 lbf N/A 6400 N1430 lbf N/A STEEL N/A
Unit of Measure
« 16 17 18 19 20 »