Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV211WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 3MV211WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 38500 N8650 lbf | N/A 55900 N12600 lbf | N/A STEEL |
N/A
|
| 2MVC211WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 35500 N7980 lbf | N/A 58700 N13200 lbf | N/A Ceramic |
N/A
|
| 3MVC211WICRQUM | N/A Quadruplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 34000 N7640 lbf | N/A 55900 N12600 lbf | N/A Ceramic |
N/A
|
| 2MM211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MMC211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 35500 N7980 lbf | N/A 58700 N13200 lbf | N/A Ceramic |
N/A
|
| 3MMC211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 34000 N7640 lbf | N/A 55900 N12600 lbf | N/A Ceramic |
N/A
|
| 3MM211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 38500 N8650 lbf | N/A 55900 N12600 lbf | N/A STEEL |
N/A
|
| 2MV211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 3MV211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 38500 N8650 lbf | N/A 55900 N12600 lbf | N/A STEEL |
N/A
|
| 2MVC211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 35500 N7980 lbf | N/A 58700 N13200 lbf | N/A Ceramic |
N/A
|
| 3MVC211WICRSUL | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 34000 N7640 lbf | N/A 55900 N12600 lbf | N/A Ceramic |
N/A
|
| 2MM211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MMC211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 35500 N7980 lbf | N/A 58700 N13200 lbf | N/A Ceramic |
N/A
|
| 3MMC211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 34000 N7640 lbf | N/A 55900 N12600 lbf | N/A Ceramic |
N/A
|
| 3MM211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 38500 N8650 lbf | N/A 55900 N12600 lbf | N/A STEEL |
N/A
|
| 2MV211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 3MV211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 38500 N8650 lbf | N/A 55900 N12600 lbf | N/A STEEL |
N/A
|
| 2MVC211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 35500 N7980 lbf | N/A 58700 N13200 lbf | N/A Ceramic |
N/A
|
| 3MVC211WICRDUL | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 25 º | N/A 34000 N7640 lbf | N/A 55900 N12600 lbf | N/A Ceramic |
N/A
|
| 2MM211WICRTUL | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MMC211WICRTUL | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 35500 N7980 lbf | N/A 58700 N13200 lbf | N/A Ceramic |
N/A
|
| 3MMC211WICRTUL | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 25 º | N/A 34000 N7640 lbf | N/A 55900 N12600 lbf | N/A Ceramic |
N/A
|
| 3MM211WICRTUL | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 25 º | N/A 38500 N8650 lbf | N/A 55900 N12600 lbf | N/A STEEL |
N/A
|
| 2MV211WICRTUL | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|