Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM211WICRTUX | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM211WICRTULFS637 | N/A Triplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 63 mm2.4804 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM211WICRSUX | N/A Single | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM211WICRQUX | N/A Quadruplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM211WICRDUX | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM211WI DUMFS637 | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM211WI DULFS934 | N/A Duplex | N/A 55 mm | N/A 100 mm3.937 in | N/A 21 mm0.8268 in | N/A 42 mm1.6536 in | N/A 15 º | N/A 40000 N9000 lbf | N/A 58700 N13200 lbf | N/A STEEL |
N/A
|
| 2MM311WICRSUH | N/A Single | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 15 º | N/A 54600 N12200 lbf | N/A 90200 N20300 lbf | N/A STEEL |
N/A
|
| 2MMC311WICRSUH | N/A Single | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 15 º | N/A 48600 N10900 lbf | N/A 90200 N20300 lbf | N/A Ceramic |
N/A
|
| 3MM311WICRSUH | N/A Single | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 25 º | N/A 52600 N11800 lbf | N/A 86700 N19500 lbf | N/A STEEL |
N/A
|
| 3MMC311WICRSUH | N/A Single | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 25 º | N/A 46800 N10500 lbf | N/A 86700 N19500 lbf | N/A Ceramic |
N/A
|
| 2MM311WICRDUH | N/A Duplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 58 mm2.2834 in | N/A 15 º | N/A 54600 N12200 lbf | N/A 90200 N20300 lbf | N/A STEEL |
N/A
|
| 2MMC311WICRDUH | N/A Duplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 58 mm2.2834 in | N/A 15 º | N/A 48600 N10900 lbf | N/A 90200 N20300 lbf | N/A Ceramic |
N/A
|
| 3MM311WICRDUH | N/A Duplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 58 mm2.2834 in | N/A 25 º | N/A 52600 N11800 lbf | N/A 86700 N19500 lbf | N/A STEEL |
N/A
|
| 3MMC311WICRDUH | N/A Duplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 58 mm2.2834 in | N/A 25 º | N/A 46800 N10500 lbf | N/A 86700 N19500 lbf | N/A Ceramic |
N/A
|
| 2MM311WICRTUH | N/A Triplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 87 mm3.4251 in | N/A 15 º | N/A 54600 N12200 lbf | N/A 90200 N20300 lbf | N/A STEEL |
N/A
|
| 2MMC311WICRTUH | N/A Triplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 87 mm3.4251 in | N/A 15 º | N/A 48600 N10900 lbf | N/A 90200 N20300 lbf | N/A Ceramic |
N/A
|
| 3MM311WICRTUH | N/A Triplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 87 mm3.4251 in | N/A 25 º | N/A 52600 N11800 lbf | N/A 86700 N19500 lbf | N/A STEEL |
N/A
|
| 3MMC311WICRTUH | N/A Triplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 87 mm3.4251 in | N/A 25 º | N/A 46800 N10500 lbf | N/A 86700 N19500 lbf | N/A Ceramic |
N/A
|
| 2MM311WICRQUH | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 15 º | N/A 54600 N12200 lbf | N/A 90200 N20300 lbf | N/A STEEL |
N/A
|
| 2MMC311WICRQUH | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 15 º | N/A 48600 N10900 lbf | N/A 90200 N20300 lbf | N/A Ceramic |
N/A
|
| 3MM311WICRQUH | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 25 º | N/A 52600 N11800 lbf | N/A 86700 N19500 lbf | N/A STEEL |
N/A
|
| 3MMC311WICRQUH | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 25 º | N/A 46800 N10500 lbf | N/A 86700 N19500 lbf | N/A Ceramic |
N/A
|
| 2MM311WICRSUM | N/A Single | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 15 º | N/A 54600 N12200 lbf | N/A 90200 N20300 lbf | N/A STEEL |
N/A
|
| 2MMC311WICRSUM | N/A Single | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 29 mm1.1417 in | N/A 15 º | N/A 48600 N10900 lbf | N/A 90200 N20300 lbf | N/A Ceramic |
N/A
|