Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC311WICRTUL | N/A Triplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 87 mm3.4251 in | N/A 25 º | N/A 46800 N10500 lbf | N/A 86700 N19500 lbf | N/A Ceramic |
N/A
|
| 2MM311WICRQUL | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 15 º | N/A 54600 N12200 lbf | N/A 90200 N20300 lbf | N/A STEEL |
N/A
|
| 2MMC311WICRQUL | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 15 º | N/A 48600 N10900 lbf | N/A 90200 N20300 lbf | N/A Ceramic |
N/A
|
| 3MM311WICRQUL | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 25 º | N/A 52600 N11800 lbf | N/A 86700 N19500 lbf | N/A STEEL |
N/A
|
| 3MMC311WICRQUL | N/A Quadruplex | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 116 mm4.5668 in | N/A 25 º | N/A 46800 N10500 lbf | N/A 86700 N19500 lbf | N/A Ceramic |
N/A
|
| 2MM9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 20200 N4540 lbf | N/A 22700 N5100 lbf | N/A STEEL |
N/A
|
| 2MMC9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 18000 N4040 lbf | N/A 22700 N5100 lbf | N/A Ceramic |
N/A
|
| 3MM9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 19000 N4270 lbf | N/A 21400 N4820 lbf | N/A STEEL |
N/A
|
| 3MMC9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 16900 N3800 lbf | N/A 21400 N4820 lbf | N/A Ceramic |
N/A
|
| 2MV9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 20200 N4540 lbf | N/A 22700 N5100 lbf | N/A STEEL |
N/A
|
| 2MVC9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 18000 N4040 lbf | N/A 22700 N5100 lbf | N/A Ceramic |
N/A
|
| 3MV9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 19000 N4270 lbf | N/A 21400 N4820 lbf | N/A STEEL |
N/A
|
| 3MVC9312WICRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 16900 N3800 lbf | N/A 21400 N4820 lbf | N/A Ceramic |
N/A
|
| 2MM9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 20200 N4540 lbf | N/A 22700 N5100 lbf | N/A STEEL |
N/A
|
| 2MMC9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 18000 N4040 lbf | N/A 22700 N5100 lbf | N/A Ceramic |
N/A
|
| 3MM9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 19000 N4270 lbf | N/A 21400 N4820 lbf | N/A STEEL |
N/A
|
| 3MMC9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 16900 N3800 lbf | N/A 21400 N4820 lbf | N/A Ceramic |
N/A
|
| 2MV9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 20200 N4540 lbf | N/A 22700 N5100 lbf | N/A STEEL |
N/A
|
| 2MVC9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 18000 N4040 lbf | N/A 22700 N5100 lbf | N/A Ceramic |
N/A
|
| 3MV9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 19000 N4270 lbf | N/A 21400 N4820 lbf | N/A STEEL |
N/A
|
| 3MVC9312WICRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 16900 N3800 lbf | N/A 21400 N4820 lbf | N/A Ceramic |
N/A
|
| 2MM9312WICRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 20200 N4540 lbf | N/A 22700 N5100 lbf | N/A STEEL |
N/A
|
| 2MMC9312WICRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 18000 N4040 lbf | N/A 22700 N5100 lbf | N/A Ceramic |
N/A
|
| 3MM9312WICRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 19000 N4270 lbf | N/A 21400 N4820 lbf | N/A STEEL |
N/A
|
| 3MMC9312WICRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 16900 N3800 lbf | N/A 21400 N4820 lbf | N/A Ceramic |
N/A
|