Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9312WICRSUL N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
3MVC9312WICRSUL N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A
2MM9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A
2MMC9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A
3MM9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
3MMC9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A
2MV9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A
2MVC9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A
3MV9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
3MVC9312WICRDUL N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A
2MM9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A
2MMC9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A
3MM9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
3MMC9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A
2MV9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A
2MVC9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A
3MV9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
3MVC9312WICRTUL N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A
2MM9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A
2MMC9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A
3MM9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
3MMC9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A
2MV9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A
2MVC9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A
3MV9312WICRQUL N/A Quadruplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A
Unit of Measure
« 176 177 178 179 180 »