Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9112WICRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 33200 N7470 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|
| 2MVC9112WICRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A
|
| 3MVC9112WICRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 25900 N5830 lbf | N/A 36900 N8290 lbf | N/A Ceramic |
N/A
|
| 2MM9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A
|
| 2MMC9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A
|
| 3MM9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|
| 3MMC9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 25900 N5830 lbf | N/A 36900 N8290 lbf | N/A Ceramic |
N/A
|
| 2MV9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A
|
| 3MV9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 33200 N7470 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|
| 2MVC9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A
|
| 3MVC9112WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 25900 N5830 lbf | N/A 36900 N8290 lbf | N/A Ceramic |
N/A
|
| 2MM9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A
|
| 2MMC9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A
|
| 3MM9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|
| 3MMC9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 25900 N5830 lbf | N/A 36900 N8290 lbf | N/A Ceramic |
N/A
|
| 2MV9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A
|
| 3MV9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 33200 N7470 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|
| 2MVC9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A
|
| 3MVC9112WICRSUL | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 25900 N5830 lbf | N/A 36900 N8290 lbf | N/A Ceramic |
N/A
|
| 2MM9112WICRDUL | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A
|
| 2MMC9112WICRDUL | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 27200 N6110 lbf | N/A 38800 N8730 lbf | N/A Ceramic |
N/A
|
| 3MM9112WICRDUL | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 29100 N6550 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|
| 3MMC9112WICRDUL | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 25900 N5830 lbf | N/A 36900 N8290 lbf | N/A Ceramic |
N/A
|
| 2MV9112WICRDUL | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 30500 N6860 lbf | N/A 38800 N8730 lbf | N/A STEEL |
N/A
|
| 3MV9112WICRDUL | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 33200 N7470 lbf | N/A 36900 N8290 lbf | N/A STEEL |
N/A
|