Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9112WICRQUX N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WICRDUX N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI TUM N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI TUL N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI TM N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI QUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI QUHFS883 N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI DULFS934 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI DULFS637 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
3MM9112WI DUH N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A
2MMC9112WICRTUX N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WICRSUX N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WICRQUX N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WICRDUX N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WICRDULFS934 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WICRDULFS735 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WICRDULFS637 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MMC9112WI DUM N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A
2MM9112WIDUMFS637 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MM9112WICRSUX N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MM9112WICRQUX N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MM9112WICRDUX N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MM9112WICRDULFS934 N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MM9112WI QUL N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A
2MM212WICRSUH N/A Single N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A
Unit of Measure
« 181 182 183 184 185 »