Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 186 187 188 189 190 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV212WICRDUL N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A
3MV212WICRDUL N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A
2MVC212WICRDUL N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A
3MVC212WICRDUL N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
2MM212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A
2MMC212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A
3MMC212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MM212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A
2MV212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A
3MV212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A
2MVC212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A
3MVC212WICRTUL N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
2MM212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A
2MMC212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A
3MMC212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MM212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A
2MV212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A
3MV212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 47100 N10600 lbf N/A 67700 N15200 lbf N/A STEEL N/A
2MVC212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 43600 N9810 lbf N/A 71000 N16000 lbf N/A Ceramic N/A
3MVC212WICRQUL N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MMC212WICRTUX N/A Triplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MMC212WICRSUX N/A Single N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MMC212WICRQUX N/A Quadruplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MMC212WICRDUX N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
3MMC212WI DUM N/A Duplex N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 41800 N9400 lbf N/A 67700 N15200 lbf N/A Ceramic N/A
Unit of Measure
« 186 187 188 189 190 »