The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC212WI DUL | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 41800 N9400 lbf | N/A 67700 N15200 lbf | N/A Ceramic |
N/A
|
| 3MM212WICRTUX | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A
|
| 3MM212WICRSUX | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A
|
| 3MM212WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A
|
| 3MM212WICRDUX | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 47100 N10600 lbf | N/A 67700 N15200 lbf | N/A STEEL |
N/A
|
| 2MMC212WICRTUX | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A
|
| 2MMC212WICRSUX | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A
|
| 2MMC212WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A
|
| 2MMC212WICRDUX | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 43600 N9810 lbf | N/A 71000 N16000 lbf | N/A Ceramic |
N/A
|
| 2MM212WICRTUX | N/A Triplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WICRSUX | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WICRQUX | N/A Quadruplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WICRDUX | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WICRDULFS737 | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WI SUM | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WI SUL | N/A Single | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WI DULFS934 | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM212WI DULFS637 | N/A Duplex | N/A 60 mm | N/A 110 mm4.3307 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 48900 N11000 lbf | N/A 71000 N16000 lbf | N/A STEEL |
N/A
|
| 2MM312WICRSUH | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRSUH | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRSUH | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRSUH | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRDUH | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRDUH | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRDUH | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|