The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC312WICRDUH | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRTUH | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRTUH | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRTUH | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRTUH | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRQUH | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRQUH | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRQUH | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRQUH | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRSUM | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRSUM | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRSUM | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRSUM | N/A Single | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRDUM | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRDUM | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRDUM | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRDUM | N/A Duplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 62 mm2.441 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRTUM | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRTUM | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRTUM | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRTUM | N/A Triplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 93 mm3.6615 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|
| 2MM312WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 15 º | N/A 63500 N14300 lbf | N/A 103100 N23200 lbf | N/A STEEL |
N/A
|
| 2MMC312WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 15 º | N/A 56600 N12700 lbf | N/A 103100 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM312WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 25 º | N/A 61000 N13700 lbf | N/A 99100 N22300 lbf | N/A STEEL |
N/A
|
| 3MMC312WICRQUM | N/A Quadruplex | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 124 mm4.882 in | N/A 25 º | N/A 54400 N12200 lbf | N/A 99100 N22300 lbf | N/A Ceramic |
N/A
|