Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9313WICRTUX N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9313WICRSUX N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9313WICRQUX N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9313WICRDUX N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9313WI SUM N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9313WI DULFS934 N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9313WI DUL N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A
2MM9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MMC9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MM9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
3MMC9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MV9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
3MV9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
2MVC9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MVC9113WICRSUH N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MM9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MMC9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MM9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
3MMC9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MV9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
3MV9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
2MVC9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MVC9113WICRDUH N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MM9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MMC9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
Unit of Measure
« 196 197 198 199 200 »