Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
3MMC9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MV9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
3MV9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
2MVC9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MVC9113WICRTUH N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MM9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MMC9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MM9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
3MMC9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MV9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
3MV9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
2MVC9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MVC9113WICRQUH N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MM9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MMC9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MM9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
3MMC9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MV9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
3MV9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
2MVC9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MVC9113WICRSUM N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 27590 N6200 lbf N/A 37700 N8480 lbf N/A Ceramic N/A
2MM9113WICRDUM N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MMC9113WICRDUM N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 29000 N6530 lbf N/A 39800 N8950 lbf N/A Ceramic N/A
3MM9113WICRDUM N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 31000 N6970 lbf N/A 37700 N8480 lbf N/A STEEL N/A
Unit of Measure
« 196 197 198 199 200 »