Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 201 202 203 204 205 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9113WICRQUX N/A Quadruplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MM9113WICRDUX N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MM9113WI TUM N/A Triplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MM9113WI SUL N/A Single N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MM9113WI DULFS934 N/A Duplex N/A 65 mm N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 32600 N7330 lbf N/A 39800 N8950 lbf N/A STEEL N/A
2MM213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
2MMC213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MMC213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
3MM213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
2MV213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MV213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
2MVC213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MVC213WICRSUH N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
2MM213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
2MMC213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MMC213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
3MM213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
2MV213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MV213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
2MVC213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MVC213WICRDUH N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
2MM213WICRTUH N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A
2MMC213WICRTUH N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MMC213WICRTUH N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A
3MM213WICRTUH N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A
Unit of Measure
« 201 202 203 204 205 »