Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 206 207 208 209 210 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM313WICRDUH N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
2MMC313WICRDUH N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
3MM313WICRDUH N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
3MMC313WICRDUH N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
2MM313WICRTUH N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
2MMC313WICRTUH N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
3MM313WICRTUH N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
3MMC313WICRTUH N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
2MM313WICRQUH N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
2MMC313WICRQUH N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
3MM313WICRQUH N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
3MMC313WICRQUH N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
2MM313WICRSUM N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
2MMC313WICRSUM N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
3MM313WICRSUM N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
3MMC313WICRSUM N/A Single N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
2MM313WICRDUM N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
2MMC313WICRDUM N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
3MM313WICRDUM N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
3MMC313WICRDUM N/A Duplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
2MM313WICRTUM N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
2MMC313WICRTUM N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 71700 N16100 lbf N/A 124000 N28000 lbf N/A Ceramic N/A
3MM313WICRTUM N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 77400 N17300 lbf N/A 119700 N26900 lbf N/A STEEL N/A
3MMC313WICRTUM N/A Triplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 68900 N15500 lbf N/A 119700 N26900 lbf N/A Ceramic N/A
2MM313WICRQUM N/A Quadruplex N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 80500 N18000 lbf N/A 124000 N28000 lbf N/A STEEL N/A
Unit of Measure
« 206 207 208 209 210 »